Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Easy to install (DIN rail mounted), program and operate
- Extensive control and monitoring capabilities
- Current limiter option, for overtemperature prevention
- Comprehensive communications and networking
Specifications
Specifications
- Voltage Rating
- 100 – 250 V
- Voltage Rating Type
- AC
- Current Rating
- 100 A
- Controller Temperature Setting
- −60 to 570 °C
- Controller Temperature Setting
- −76 to 1058 °F
- Contact Type
- Breaker Contact
- Output Contacts
- SSR, EMR
- Operating Temperature
- −40 to 50 °C
- Operating Temperature
- −40 to 122 °F
- Height
- 3.03 in
- Height
- 77 mm
- Width
- 90 mm
- Width
- 3.54 in
- Depth
- 105 mm
- Depth
- 4.13 in
10275-001 | HTC-915-CONT |