Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Fast response to small amount of fuel, resets for multiple uses
- Simple and fast to install, suitable for installation in CID1 (Zone 0) with appropriate safety barrier (small, lightweight, easily tested)
- Easy to design, compatible with all nVent RAYCHEM TraceTek alarm and locating modules: intermix up to 3 FFS probes with TT5000 sensor cable, for hybrid cable and probe systems
Specifications
Specifications
- Model
- Fast Fuel Sensor
- Detection Method
- Raychem Conductive-Polymer Technology
- Detection
- Fuel
- Operating Temperature
- −40 to 85 °C
- Suitable for Outdoor Installation
- No
P000000990 | TT-FFS-100-MC-1 |
P000000991 | TT-FFS-100-MC-3 |
P000000992 | TT-FFS-100-MC-10 |
P000000993 | TT-FFS-250-MC-1 |
P000000994 | TT-FFS-250-MC-3 |
P000000995 | TT-FFS-250-MC-10 |
Specifications
- Model
- Fast Fuel Sensor
- Detection Method
- Raychem Conductive-Polymer Technology
- Detection
- Fuel
- Operating Temperature
- −40 to 85 °C
- Operating Temperature
- −40 to 185 °F
- Suitable for Outdoor Installation
- Yes
P000002306 | TT-FFS-WR-100-MC-3 |
P000002305 | TT-FFS-WR-100-MC-10 |
P000002303 | TT-FFS-WR-250-MC-3 |
P000002290 | TT-FFS-WR-250-MC-10 |