Filter by
Filter applied:
1
Clear filters
- Markets
- Applications
- Hazardous Area
- Max Exposure Temperature
- Max Exposure Temperature
Filter applied: 1
Products | 28 results (315 items)
KTV Self-Regulating Heating Cable
For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas.
HTV Self-Regulating Heating Cable
Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area.
VPL Power-Limiting Heating Cable
The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas.
XPI Series Heating Cable, High Temperature, 4 J
XPI for long line applications, freeze protection and high process temperature maintenance (260 ⁰C, 4 J impact resistance). Suitable for hazardous areas.
MI Series Alloy 825 XMI-A HAx Heating Cable
Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas.
FroStop Self-Regulating Heating Cable
For pipe freeze protection and roof and gutter de-icing, with heat shrinkable components.
MI Series SS321 HSQ Heating Cable
For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas.
MI Series Jacketed Copper Heating Cable
For low temperature maintenance applications such as embedded heating, freeze protection, de-icing. Power outputs to 35 W/ft (115 W/m) and exposure temperatures to 194 °F/90 °C.
MI Series CuNi HDC/HDF Heating Cable
For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas.
FMT Constant Wattage Parallel Heating Cable
For freeze protection and process temperature maintenance up to 150 °C. Suitable for hazardous areas.