Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design
- Easy to install, pre-terminated kits: 5 - 30 m, each with 8 m power cable, GM-RAKE fixing bracket and RayClic end seal
- Safe and efficient in operation: no overheating, even when crossed, advanced energy saving controls
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Specifications
- Heating Cable Technology
- Self-Regulating
- Supply Voltage
- 220 – 240 V
- Nominal Power Output, In Air @ 0°C, 230V
- 18 W/m
- Nominal Power Output, In Ice Water @ 0°C, 230V
- 36 W/m
- Outer Jacket Material
- Modified Polyolefin
- Color
- Black
- Ground Path Type
- Braid
- Min Installation Temperature
- -18 °C
- Min Installation Temperature
- Min Installation Temperature imperial °F
- Nominal Cable Weight
- 120 g/m
- Nominal Cable Weight
- 0.08 lb/ft
- Nominal Width
- 14 mm
- Nominal Width
- 0.54 in
- Nominal Height
- 6 mm
- Nominal Height
- 0.24 in
- Max Continuous Exposure Temperature, Power On
- 65 °C
- Max Continuous Exposure Temperature, Power On
- 150 °F
- Max Intermittent Exposure Temperature, Power On
- 85 °C
- Max Intermittent Exposure Temperature, Power On
- 185 °F
- Max Cumulative Hours for Intermittent Exposure
- 800 h
- Cold Lead Length
- 8 m
- Cold Lead Length
- 26 ft
Catalog Number
|
Item Name
|
Length
|
Length
|
---|---|---|---|
159067-000 | GM-2X-SA-12 | 12 m | 39 ft |
650854-000 | GM-2X-SA-16 | 16 m | 52.5 ft |
973923-000 | GM-2X-SA-20 | 20 m | 65.6 ft |
838627-000 | GM-2X-SA-25 | 25 m | 82 ft |
925956-000 | GM-2X-SA-30 | 30 m | 98.4 ft |
191808-000 | GM-2X-SA-5 | 5 m | 16.4 ft |
106160-000 | GM-2X-SA-8 | 8 m | 26.2 ft |