Mini Water Sensing Probe
Mini Water Sensing Probe
nVent RAYCHEM TraceTek TT-MINI-PROBE is a low point leak detection probe, especially in double containment pipes, drip trays or sumps.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Chemical resistant: constructed from plastic and stainless steel materials to withstand exposure to a wide range of harsh chemicals
- Compact
- High sensitivity: will detect leaks with as little as 3 mm / 1/8" of the probe electrodes exposed to liquid
- Flexible installation: installed in virtually any position to provide optimized leak sensitivity
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.