Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install
- Chemical resistant: constructed from plastic and stainless steel materials to withstand exposure to a wide range of harsh chemicals
- Compact
- High sensitivity: will detect leaks with as little as 3 mm / 1/8" of the probe electrodes exposed to liquid
- Flexible installation: installed in virtually any position to provide optimized leak sensitivity
Specifications
Specifications
- Housing Material
- Plastic
- Min Water Depth to Trigger Leak
- 3 mm
- Min Water Depth to Trigger Leak
- 0.12 in
- Length
- 34 mm
- Length
- 1.3 in
- Diameter
- 16 mm
- Diameter
- 0.6 in
- Weight
- 22.67 g
- Weight
- 0.05 lb
- Ambient Temperature
- −18 to 90 °C
- Ambient Temperature
- 0 – 194 °F
P000000149 | TT-MINI-PROBE |