Modular Jumper Cable, Metal Connectors
Modular Jumper Cable, Metal Connectors
nVent RAYCHEM TraceTek TT-MJC-XX is a range of jumper cables, with metal connectors, available in various fixed lengths.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install, modular
- Easy to design
Specifications
Core Quantity | 4 |
Outer Diameter | 4.2 mm |
Conductor Size | 18 AWG |
Core Identification | Color |
Conductor Material | Copper |
Outer Sheath Material | ECTFE |
Insulation Material | Fluorinated Ethylene Propylene (FEP) |
Connector Material | Metal |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.