Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install, program and operate
- DIN rail mounted, wide range of configurations
- Reliable during long life
Specifications
Specifications
- Nominal Voltage
- 115; 230 V
- Nominal Voltage Type
- AC
- Input Type
- Temperature Sensor
Catalog Number
|
Item Name
|
Area Classification
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Input Quantity
|
Gland Included
|
---|---|---|---|---|---|---|---|---|---|---|
307988-000 | RMM2-E | Non-Hazardous | 2.95 in | 75 mm | 125 mm | 5 in | 60 mm | 2.36 in | 8 | No |
676040-000 | RMM2-EX-E | Hazardous | 6.3 in | 160 mm | 260 mm | 10.2 in | 91 mm | 3.6 in | 8 | Yes |