Skip to main content

Please Select Your Country/Language Preferences

A10000297

TM10 Mechanical Thermostat

nVent RAYCHEM T-M-10-S/+x+y is a non-hazardous area mechanical surface sensing thermostat providing temperature control for heating cables. Available in ranges: 0 °C-50 °C; 0 °C-200 °C; 50 °C-300 °C. The temperature set point can be adjusted without opening the enclosure via a removable plug in the lid. Direct connection of the heating cable is possible, switching current capacity is 16 A.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 3.54 in
Height 4.72 in
Width 4.8 in
Current Rating 16 A
Depth 90 mm
Height 120 mm
Width 122 mm
Material Glass Fiber Reinforced Polymer
Thermostat Type Mechanical Thermostat
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing