Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Easy to install, simple to set up and operate
- Graphic display of leak location: 12" full color, high resolution SVGA touch screen display
- Flexible interface options: audible alarm, summary relays, serial data and web interfaces are provided as standard
- Onboard memory for up to 5000 events, simple off-line archiving and software updates
- Available in various configurations
- Email alerts allow 24/7 remote notification of an alarm
- CE and UL 508 compliant
Specifications
Specifications
- Display
- 12" Touch Screen, TFT LCD
- Relay Contacts
- 8 Relays (4 System, 4 User Programmable)
- Operating Temperature
- −20 to 60 °C
- Operating Temperature
- −4 to 140 °F
- Height
- 400 mm
- Height
- 15.74 in
- Width
- 500 mm
- Width
- 19.68 in
- Depth
- 210 mm
- Depth
- 8.26 in
Catalog Number
|
Item Name
|
Number of TTSIM
|
---|---|---|
1244-015331 | TT-TS12-E-PANEL-0 | No |
1244-015332 | TT-TS12-E-PANEL-S1-1 | 1 x TTSIM-1 |
1244-015336 | TT-TS12-E-PANEL-S1A-1 | 1 x TTSIM-1A |
1244-015337 | TT-TS12-E-PANEL-S1A-2 | 2 x TTSIM-1A |
1244-015333 | TT-TS12-E-PANEL-S1-2 | 2 x TTSIM-1 |
1244-015338 | TT-TS12-E-PANEL-S1A-3 | 3 x TTSIM-1A |
1244-015334 | TT-TS12-E-PANEL-S1-3 | 3 x TTSIM-1 |
1244-015339 | TT-TS12-E-PANEL-S1A-4 | 4 x TTSIM-1A |
1244-015335 | TT-TS12-E-PANEL-S1-4 | 4 x TTSIM-1 |