TT1100-OHP Water Sensing Cable for Suspended Piping, Modular
TT1100-OHP Water Sensing Cable for Suspended Piping, Modular
nVent RAYCHEM TraceTek TT1100-XX-OHP is a range of fixed length water detecting cable intended for use on the bottom side of suspended or rack mounted pipe. The outer layer of the sensor cable is designed to act like a wick so that even small leaks are drawn into contact with the cable to assure detection. TT1100-OHP is also very useful in dirty areas where contamination can cause problems.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Advanced technology: synthetic fiber braid, designed to wick water along the cable even when the water leak is dripping from a single small pin hole or crack
- Simple and fast to install: strap directly to the pipe, eliminate drip trays
- Easy to design: rapid drying, so that once the leak is located and repaired it will be ready for re-use
- Distributed leak detection and location over a wide range of areas
Specifications
Outer Diameter | 0.323 in |
Outer Diameter | 8.2 mm |
Max Operating Temperature | 80 °C |
Max Operating Temperature | 176 °F |
Detection Method | Raychem Conductive-Polymer Technology |
Model | Sensing Cable |
Detection | Water |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.