Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Advanced technology: radiation crosslinking and conductive polymer technology, mechanically strong and resistant to chemicals
- Simple and fast to install
- Easy to design: available in fixed modular lengths, or in bulk form for cut-to-length in field, or in custom cut lengths with connectors attached in the factory
- Well documented response times: standard nVent RAYCHEM TraceTek TT5000 sensing core
- Distinctive appearance: black rope with red stripe, ready for refinery, tank farm and terminal applications
- Flexible and rugged: rope outer layer is fabricated with thousands of individual filaments that add strength and UV protection
- Reliable during long life: 5 year product warranty available, maintenance free
Specifications
Specifications
- Model
- Sensing Cable
- Detection Method
- Raychem Conductive-Polymer Technology
- Detection
- Fuel
- Max Operating Temperature
- 60 °C
- Max Operating Temperature
- 140 °F
- Outer Diameter
- 10.2 mm
- Outer Diameter
- 0.4 in
Catalog Number
|
Item Name
|
Length
|
Length
|
---|---|---|---|
P000001302 | TT5000-HUV-1M-MC | 1 m | 3 ft |
P000001299 | TT5000-HUV-15M-MC | 15 m | 50 ft |
P000001301 | TT5000-HUV-3M-MC | 3 m | 10 ft |
P000001298 | TT5000-HUV-30M-MC | 30 m | 100 ft |
P000001300 | TT5000-HUV-7.5M-MC | 7.5 m | 25 ft |
P000001994 | TT5000-HUV-XX-MC |