Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Advanced technology: radiation crosslinking and conductive polymer technology, mechanically strong and resistant to chemicals
- Simple and fast to install, modular
- Easy to design: available in fixed modular lengths
Specifications
Specifications
- Model
- Sensing Cable
- Detection Method
- Raychem Conductive-Polymer Technology
- Detection
- Organic Solvents
- Max Operating Temperature
- 60 °C
- Max Operating Temperature
- 140 °F
- Outer Diameter
- 6.9 mm
- Outer Diameter
- 0.27 in
Catalog Number
|
Item Name
|
Length
|
Length
|
---|---|---|---|
453689-000 | TT5001-0.3M/1FT-MC | 0.3 m | 1 ft |
135133-000 | TT5001-1.5M/5FT-MC | 1.5 m | 5 ft |
897185-000 | TT5001-15M/50FT-MC | 15 m | 50 ft |
405471-000 | TT5001-3M/10FT-MC | 3 m | 10 ft |
385457-000 | TT5001-7.5M/25FT-MC | 7.5 m | 25 ft |