Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Easy to install (DIN rail mounted), simple to set up and operate
- Enclosures available for stand-alone indoor or outdoor installations
- LEDs indicate power, status and communication
- Simple twisted pair serial RS-485 communications up to 1200m (4000ft) with automatic protocol selection (MODBUS, Opto 22 and Metasys)
- Special leak detection algorithms provide enhanced capability for difficult applications
Specifications
Specifications
- Operating Temperature
- 0 – 50 °C
- Operating Temperature
- 32 – 122 °F
- Height
- 86 mm
- Height
- 3.39 in
- Width
- 70 mm
- Width
- 2.76 in
- Depth
- 58 mm
- Depth
- 2.28 in
Catalog Number
|
Item Name
|
Supply Voltage
|
Supply Voltage Type
|
---|---|---|---|
P000000898 | TTSIM-1-12VDC | 12 V | DC |
518125-000 | TTSIM-1 | 24 V | AC |
P000000905 | TTSIM-1-24VDC | 24 V | DC |