Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install
Specifications
Specifications
- Material
- Glass Fiber Reinforced Polymer
- NEMA Rating
- 4X
- Height
- 120 mm
- Height
- 4.72 in
- Width
- 4.8 in
- Width
- 122 mm
- Depth
- 91 mm
- Depth
- 3.58 in
Catalog Number
|
Item Name
|
Suitable for Outdoor Installation
|
---|---|---|
458504-000 | TTSIM-ENC-4X-OUTDOORS | Yes |