Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install
Specifications
Catalog Number
|
Item Name
|
Language
|
Height
|
Height
|
Length
|
Length
|
---|---|---|---|---|---|---|
796971-000 | LAB-ETL-S-R | Swedish | 70 mm | 2.75 in | 200 mm | 7.87 in |
574124-000 | LAB-I-35 | English; German; French | 70 mm | 2.75 in | 200 mm | 7.87 in |
731605-000 | ETL-CZ | Czech | 70 mm | 2.75 in | 200 mm | 7.87 in |
C97690-000 | ETL-DK | Danish | 70 mm | 2.75 in | 200 mm | 7.87 in |
749153-000 | LAB-I-23 | Dutch | 70 mm | 2.75 in | 200 mm | 7.87 in |
938947-000 | LAB-I-01 | English | 70 mm | 2.75 in | 200 mm | 7.87 in |
1244-001060 | LAB-I-01/E/R | Russian; English | 70 mm | 2.75 in | 200 mm | 7.87 in |
849640-000 | LAB-ETL-F | French | 70 mm | 2.75 in | 200 mm | 7.87 in |
883061-000 | LAB-I-05 | French | 70 mm | 2.75 in | 200 mm | 7.87 in |
597779-000 | ETL-G | German | 70 mm | 2.75 in | 200 mm | 7.87 in |
148648-000 | LAB-ETL-CH | German; French; Italian | 70 mm | 2.75 in | 200 mm | 7.87 in |
623725-000 | LAB-ETL-H | Hungarian | 70 mm | 2.75 in | 200 mm | 7.87 in |
C97688-000 | ETL-I | Italian | 70 mm | 2.75 in | 200 mm | 7.87 in |
841822-000 | LAB-I-32 | Latvian | 70 mm | 2.75 in | 200 mm | 7.87 in |
105300-000 | LAB-ETL-LIT | Lituanian | 70 mm | 2.75 in | 200 mm | 7.87 in |
C97689-000 | ETL-N | Norwegian | 70 mm | 2.75 in | 200 mm | 7.87 in |
165899-000 | LAB-ETL-NE | Norwegian; English | 70 mm | 2.75 in | 200 mm | 7.87 in |
258203-000 | ETL-PL | Polish | 70 mm | 2.75 in | 200 mm | 7.87 in |
945960-000 | LAB-ETL-POR | Portuguese | 70 mm | 2.75 in | 200 mm | 7.87 in |
902104-000 | ETL-RO | Romanian | 70 mm | 2.75 in | 200 mm | 7.87 in |
574738-000 | LAB-ETL-R | Russian | 70 mm | 2.75 in | 200 mm | 7.87 in |
C97686-000 | ETL-SPANISH | Spanish | 70 mm | 2.75 in | 200 mm | 7.87 in |
691703-000 | LAB-ETL-S | Swedish | 70 mm | 2.75 in | 200 mm | 7.87 in |
756479-000 | LAB-ETL-SF | Finnish; Swedish | 70 mm | 2.75 in | 200 mm | 7.87 in |
Catalog Number
|
Item Name
|
Language
|
Height
|
Height
|
Length
|
Length
|
---|---|---|---|---|---|---|
1244-007238 | LAB-ETL-CH-WHITE | German; French; Italian | 70 mm | 2.75 in | 200 mm | 7.87 in |