Multiple-Entry Power/Tee Connection with Polymer Junction Box
Multiple-Entry Power/Tee Connection with Polymer Junction Box
nVent RAYCHEM JBM-100 is a modular junction box used to connect power to up to three nVent RAYCHEM BTV, QTVR, XTV, KTV or VPL industrial parallel heating cables and integrates the functions of both connection kits and insulation entries. Offered in three versions, customized for local installation practices, each are also available with a power indicator. JBM-100-E, JBM-100-L-E; JBM-100-EP, JBM-100-L-EP; JBM-100-A, JBM-100-L-A.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install, spacious boxes with front access, captive lid screws and robust spring type terminals for secure fixing
- Part of a modular component system, providing maximum flexibility
- One range for all nVent RAYCHEM industrial parallel heating cables
- Simplified design in hazardous area, integral part of system approval
- Cold-applied: core sealing boot with non-curing sealant; no heat gun, no hot work permit needed
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Max Conductor Cross Section | 0.0155 in² |
For Ex-Zone Gas | 1, 2 |
Inlet Quantity | 2 |
Connection Clamp Quantity | 6 |
Max Conductor Cross Section | 10 mm² |
For Ex-Zone Dust | 21, 22 |
Connection Type | Cold Applied |
Material | Glass Fiber Reinforced Polymer |
Area Classification | Non-Hazardous; Hazardous |
IP Rating | IP66 |
Knockouts Included | No |
Mounting | On Pipe |
Cover Attachment | Screwed |
Halogen Free | Yes |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.