Electronic Thermostats Filter By Clear Filters Filter By Clear Filters Market Commercial (11) Industrial (4) Residential (5) Application Flow Maintenance (4) Frost Heave Prevention (3) Hot Water Temperature Maintenance (2) Long Pipeline Heating (3) Offshore/Maritime Winterization (3) Pipe Freeze Protection (8) Process Temperature Maintenance (6) Roof and Gutter Deicing (3) Surface Snow Melting (2) Tank Heating (2) Products | 14 results Electronic surface sensing temperature thermostat for temperature maintenance or pipe freeze protection applications, 32 A / 24 A single pole switch. Suitable for hazardous areas. ETS-05 Electronic Thermostat For flexible temperature control of pipe freeze protection and temperature maintenance systems, using line sensing and/or proportional ambient sensing control (PASC). Elexant 450c Control Unit For temperature control of pipe freeze protection and temperature maintenance systems, a wall mounted single zone controller with line sensing or integrated energy saving programming. Raystat-V5 Control Unit For temperature control in pipe freeze protection or temperature maintenance applications. Adjustable set point. AT-TS Surface Sensing Thermostat For advanced temperature control and monitoring of single pipe hot water temperature maintenance applications. HWAT-ECO Electronic Control Unit For temperature control in roof and gutter de-icing applications. EMDR-10 Control Unit Electronic controller typically used in electrical control panels in non-hazardous areas. TCONTROL-05 Electronic Controller For temperature control in surface snow melting applications, with combined ground and moisture sensors. VIA-DU-20 Control Unit Compact electronic, panel mountable thermostat for surface sensing temperature control in non-hazardous areas. TCON-CSD/20 Electronic Controller For temperature control in pipe freeze protection applications, using line sensing or ambient electronic control. FrostGuard-ECO Electronic Thermostat For temperature control in pipe freeze protection or temperature maintenance applications. DIN rail mounted. Raystat CONTROL-11-DIN Control Unit For temperature control and monitoring of single pipe hot water temperature maintenance systems, small networks or branches. HWAT-T55 Thermostat For surface snow melting or roof & gutter de-icing applications in small to medium size areas, a DIN rail mountable thermostat. RayStat M2 Thermostat For roof and gutter de-icing systems, a DIN rail mountable electronic thermostat. GM-TA