Heating Cables Filter By Clear Filters Filter By Clear Filters Market Commercial (1) (-) Industrial (7) Application Floor Heating (1) Flow Maintenance (2) (-) Frost Heave Prevention (7) Long Pipeline Heating (8) Offshore/Maritime Winterization (15) Pipe Freeze Protection (19) Process Temperature Maintenance (19) Surface Snow Melting (4) Tank Heating (14) Subcategories Series Mineral Insulated Skin-Effect Tracing Wire Products | 7 results Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas. MI Series Alloy 825 XMI-A HAx Heating Cable For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas. MI Series SS321 HSQ Heating Cable For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas. MI Series CuNi HDC/HDF Heating Cable Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications. STS MT Skin-Effect Tracing Wire Electrical process temperature maintenance for high temperature pipelines and embedded applications. STS HT Skin-Effect Tracing Wire For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas. MI Series Inconel 600 HIQ Heating Cable For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C. MI Series Bare Copper Heating Cable