Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Reduced total installed cost
- Reduced power supply costs: lower start up currents compared with other technologies
- Simple controls: current monitoring on series resistance provides instant visibility on critical circuits
- Fast track/expedited service for configured heating units for eligible designs
- Standard 400 °C continuous withstand temperature, with brazed weld technology
- High corrosion resistance, especially in seawater environments
Specifications
Specifications
- Supply Voltage
- 0 – 500 V
- Max Power Output
- 70 W/m
- Max Power Output
- 21.3 W/ft
- Max Continuous Exposure Temperature, Power Off
- 400 °C
- Max Continuous Exposure Temperature, Power Off
- 752 °F
- Insulation Material
- Magnesium Oxide
- Sheath Material
- Cupro-Nickel
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -76 °F
- Min Cable Spacing
- 25 mm
- Min Cable Spacing
- 0.98 in
Catalog Number
|
Nominal Resistance @ 20°C
|
Nominal Resistance @ 68°F
|
Outer Diameter
|
Outer Diameter
|
---|---|---|---|---|
HDF1M1000 | 1000 Ω/km | 0.3049 Ω/ft | 3.4 mm | 0.134 in |
HDC1M11 | 11 Ω/km | 0.0034 Ω/ft | 4.9 mm | 0.193 in |
HDF1M160 | 160 Ω/km | 0.0488 Ω/ft | 4.9 mm | 0.193 in |
HDF1M1600 | 1600 Ω/km | 0.4878 Ω/ft | 3.2 mm | 0.126 in |
HDC1M17 | 17 Ω/km | 0.0052 Ω/ft | 4.6 mm | 0.181 in |
HDC1M25 | 25 Ω/km | 0.0076 Ω/ft | 3.7 mm | 0.146 in |
HDF1M250 | 250 Ω/km | 0.0762 Ω/ft | 4.4 mm | 0.173 in |
HDC1M4 | 4 Ω/km | 0.0012 Ω/ft | 5.9 mm | 0.232 in |
HDC1M40 | 40 Ω/km | 0.0122 Ω/ft | 3.4 mm | 0.134 in |
HDF1M400 | 400 Ω/km | 0.122 Ω/ft | 4 mm | 0.157 in |
HDC1M63 | 63 Ω/km | 0.0192 Ω/ft | 3.2 mm | 0.126 in |
HDF1M630 | 630 Ω/km | 0.1921 Ω/ft | 3.7 mm | 0.146 in |
HDC1M7 | 7 Ω/km | 0.0021 Ω/ft | 5.3 mm | 0.209 in |