Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install: built in a black glass fiber reinforced polyester junction box with blue M20 cable gland
- Temperature measuring range: -50 °C to +250 °C
Specifications
Specifications
- Housing Material
- Glass Fibre Reinforced Polyester
- Mounting
- Bracket
- Max Measuring Range
- 250 °C
- Max Measuring Range
- 482 °F
- Operating Temperature
- −20 to 55 °C
- Operating Temperature
- −4 to 131 °F
- Fixed Cable to Sensor
- Yes
- Cable Length
- 2 m
- Cable Length
- 6.56 ft
- Sensor Tip Diameter
- 3 mm
- Sensor Tip Diameter
- 0.118 in
704058-000 | PT100-4/20MA |