Skip to main content

Please Select Your Country/Language Preferences

A10000701.png

Elexant 9200i Wireless Interface

The nVent RAYCHEM Elexant 9200i is a Wireless Communications Interface that provides an alternative solution to hardwired remote communications. It provides a means of communications between nVent RAYCHEM Supervisory software and nVent Electric Heat Trace (EHT) controllers.

The Elexant 9200i creates opportunities to connect devices where previously thought impossible, can help to reduce overall project costs and effort, and comes in the form of standalone enclosures, or as an integration option for an EHT Control Panel. It is compatible with any nVent controller that includes an appropriate communications interface. In the absence of RAYCHEM Supervisory software, the 9200i can be integrated with a Touch1500.

nVent offers Design, Engineering, and Commissioning Services to provide a complete turn-key Solution. Please contact nVent for details.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Communications I/O Wire Size 4 mm²
Max Power Supply Input Wire Size 6 mm²
Max Ground Terminal Wire Size 6 mm²
Relative Humidity 20% to 85%, Noncondensing
Supply Voltage 100 – 240 V
Max Power Supply Input Wire Size #10
Max Ground Terminal Wire Size #10
Max Communications I/O Wire Size #12
Communication Protocol Modbus RTU
RS-485 Cable Type One 2-Wire, Shielded Twisted Pair
Communication RS-485; Radio
Operating Temperature −40 to 125 °F
Operating Temperature −40 to 52 °C
Data Copied
Metric   |   Imperial
Resources Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing