XL-Trace Contractor Pack, Low Smoke Zero Halogen Self-Regulating Cable Kit
XL-Trace Contractor Pack, Low Smoke Zero Halogen Self-Regulating Cable Kit
nVent RAYCHEM contractor packs comprise a fixed length of heating cable supplied in an easy-to-use and carry spool box. The spool allows the installer to feed out the required length easily, reducing installation time and effort.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Unparallelled safety, low smoke zero halogen construction: up to 90% less smoke emissions and improved self-extinguishing properties
- Zero halogen: IEC60754-1 tested and compliant
- Improved self-extinguishing properties under the IEC62395 flammability test
- Energy efficient: self-regulating cable, major savings when used with proportional ambient sensing controller (PASC), no cable overheating possible
- Self-regulating technology: cut-to-length on site to mitigate any design variations
- Quick and easy installation with the RayClic fast connection system
Specifications
Nominal Height | 0.27 in |
Nominal Width | 0.54 in |
Nominal Height | 6.8 mm |
Nominal Width | 13.8 mm |
Supply Voltage | 220 – 240 V |
Min Installation Temperature | -40 °C |
Min Installation Temperature | -40 °F |
Ground Path Type | Braid |
Outer Jacket Material | Low Smoke Zero Halogen |
Heating Cable Technology | Self-Regulating |
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.