E507S-2LS-2 Mechanical Thermostat
E507S-2LS-2 Mechanical Thermostat
nVent RAYCHEM E507S-2LS-2 is a line-sensing thermostat designed to control heat tracing systems in hazardous locations. It senses pipe or tank wall temperatures and is used to control one heat-tracing circuit directly, functioning as a double-pole single-throw (DPST) switch, opening and closing the electrical connection to both heating cable bus wires.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple to install and operate, single cable entry through 3/4"/19 mm NPT conduit hub
- Energy saving, line sensing control thermostat
- Adjustable set point: 25 °F to 325 °F/–4 °C to 163 °C
- Electrical rating and switch: 22 A at 208-240 VAC, DPST switch
- Enclosure: NEMA 4, 7, 9 lacquer-coated cast aluminum housing, stainless steel hardware
- Reliable during long life
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.