Filter applied: 1
Subcategories
Products | 7 results (13 items)
NGC-40 Flex Series, System Panel
A standardized offering of nVent RAYCHEM NGC-40 Controller Panels using hazardous rated components and modular design to reduce lead times and simplify design options.
NGC-40 Series, Control Module
A single-point control, monitoring and power distribution system in a multipoint panel, for process temperature maintenance and pipe freeze protection applications.
NGC-40 Series, Bridge Module
A bridge module that provides the interface between the NGC 40 panel’s internal CAN-based network and upstream devices.
NGC-40 Series, IO Module
An input/output module to provide additional RTD inputs, alarm relay and programmable digital input.
NGC-40 Series, Power Termination Module
A power termination module to provide primary power and CAN bus inputs/termination to a maximum of ten NGC-40 modules.
NGC-40 Series, User Interface DCS Connectivity Software
Software for communication back to a Distributed Control System (DCS).
NGC-40 Series, Resistance Termination Plug
A CANbus termination plug.