Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install and operate
- Energy saving, with capability for 6 snow sensors (GIT-1, CIT-1 or SIT-6E sensors, any combination)
- Adjustable hold-on timer continues heater operation for up to 10 hours after snow stops, to ensure complete melting
- Building Management System (BMS) connection and alarm contacts for remote alarm function
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Specifications
- Material
- Polycarbonate
- IP Rating
- 3R
- Ground-Fault Equipment Protection
- Yes
- Adjustment Range, Frost Protection
- 4 – 32 °C
- Adjustment Range, Frost Protection
- 40 – 90 °F
- Temperature Sensor Input Quantity
- 6
- Height
- 232 mm
- Height
- 9.125 in
- Width
- 292 mm
- Width
- 11.5 in
- Depth
- 167 mm
- Depth
- 6.562 in
Catalog Number
|
Item Name
|
Supply Voltage
|
Supply Voltage Type
|
Current Rating
|
---|---|---|---|---|
P000000783 | APS-4C-208/240V | 208 – 240 V | Three-Phase | 50 A |
P000000784 | APS-4C-277V 1P | 277 V | Single-Phase | 40 A |
P000000785 | APS-4C-277/480V | 277 – 480 V | Three-Phase | 50 A |
P000000786 | APS-4C-600V 3P | 600 V | Three-Phase | 50 A |
Specifications
- Material
- Polycarbonate
- IP Rating
- 3R
- Ground-Fault Equipment Protection
- No
- Adjustment Range, Frost Protection
- 4 – 32 °C
- Adjustment Range, Frost Protection
- 40 – 90 °F
- Temperature Sensor Input Quantity
- 6
- Height
- 232 mm
- Height
- 9.125 in
- Width
- 292 mm
- Width
- 11.5 in
- Depth
- 167 mm
- Depth
- 6.562 in
Catalog Number
|
Item Name
|
Supply Voltage
|
Supply Voltage Type
|
Current Rating
|
---|---|---|---|---|
P000000781 | APS-3C-120V | 120 V | Single-Phase | 24 A |
P000000782 | APS-3C-208/240V | 208 – 240 V | Single-Phase | 24 A |