Skip to main content

Please Select Your Country/Language Preferences

A10000794

FTC Heat Shrinkable Connection Kit

nVent RAYCHEM FTC are a range of heat shrink polymer kits used with select nVent RAYCHEM IceStop, XL-Trace and RaySol self-regulating trace heating cables. Requires wire stripping and a heat gun.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Current Rating 40 A
Max Exposure Temperature 65 °C
Voltage Rating 120 – 277 V
Max Exposure Temperature 150 °F
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing