HRD Snow Sensor
HRD Snow Sensor
nVent RAYCHEM HRD Snow Sensor accurately detects falling or blowing snow as precipitation at temperatures below 38 °F/3.3 °C for surface snow melting applications. Typically the CIT-1 aerial sensor is paired with either the GIT–1 sensor for gutter applications or the SIT–6E sensor for pavement applications.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install
- Excellent snow detection accuracy, using precision precipitation and temperature sensors
- Aerial snow sensor detects falling or blowing precipitation before snow or ice begin to accumulate
- No ice bridging, due to the unique microcontroller design
- Remote use, with up to 2000 ft/609.6 m separation from the control panel possible
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Supply Voltage | 24 V |
IP Rating | IP67 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.