Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install and operate
- Energy saving, with capability for 2 snow sensors (GIT-1, CIT-1 or SIT-6E sensors, any combination)
- Automatic and manual override control, 'heater cycle control button' allows manual initiation or cancellation
- Adjustable hold-on timer continues heater operation for up to 8 hours after snow stops, to ensure complete melting
- Optional RCU–3 remote control unit, for convenient monitoring and control
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
Specifications
- Material
- Polycarbonate
- IP Rating
- 4X
- Supply Voltage
- 100 – 277 V
- Current Rating
- 30 A
- Height
- 5.5 in
- Height
- 140 mm
- Width
- 207 mm
- Width
- 8.125 in
- Depth
- 102 mm
- Depth
- 4 in
P000001509 | GF-PRO |
P000001508 | PD-PRO |