Polymer Junction Box with Earth Plate for MI Cables
Polymer Junction Box with Earth Plate for MI Cables
nVent RAYCHEM MIJB junction boxes are furnished with a pre-drilled earth plate and terminal rail for use with mineral insulated (MI) heating units. Different box configurations cover heating cable applications with single and 3 phase supply, marshalling and splicing of multiple cables. Maximum 65 A per terminal, rated 18 AWG -6 AWG and approved for use in hazardous locations Class I Div 2 Groups A, B,C and D
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Simple and fast to install: labor saving as no bonding wires are required between the hubs, connectors and PE terminal blocks
- Continuous hinge pin, provides a secure seal and double latching creates added security
- Quick release corner latches, provide unobstructed access
- Corrosion resistant, enclosure and latches
- Heating units connected to enclosure via standard conduit hubs
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
NEMA Rating | 4X |
Current Rating | 65 A |
Max Voltage | 600 V |
AWG Size | #18 - #6 |
Material | Fiberglass |
Area Classification | Non-Hazardous; Hazardous |
Cover Attachment | Snapped On |
Mounting | Wall/Support Bracket Mounted |
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.