Skip to main content

Please Select Your Country/Language Preferences

A10000586.eps image

RIM-CCB Cable Cover Bracket

nVent RAYCHEM Cable Cover Bracket is designed to mount on the roof or gutters and embeds one or two runs of self-regulating heating cable. It is used to enhance the heat transfer from the heating cable to the snow and create larger drain paths.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Min Installation Temperature 0 °F
Height 0.315 in
Width 1.61 in
Height 8 mm
Width 41 mm
Min Installation Temperature -18 °C
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing