APS Controller
APS Controller
nVent RAYCHEM APS are a range of energy efficient control units for snow melting and gutter de-icing applications. Operating at various voltages, they can be used to control single heat tracing circuits or switch multiple circuits through a contactor.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install and operate
- Energy saving, with capability for 6 snow sensors (GIT-1, CIT-1 or SIT-6E sensors, any combination)
- Adjustable hold-on timer continues heater operation for up to 10 hours after snow stops, to ensure complete melting
- Building Management System (BMS) connection and alarm contacts for remote alarm function
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
IP Rating | 3R |
Adjustment Range, Frost Protection | 4 – 32 °C |
Temperature Sensor Input Quantity | 6 |
Depth | 6.562 in |
Height | 9.125 in |
Width | 11.5 in |
Adjustment Range, Frost Protection | 40 – 90 °F |
Depth | 167 mm |
Height | 232 mm |
Width | 292 mm |
Material | Polycarbonate |
Data Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.