Skip to main content

Please Select Your Country/Language Preferences

A10000778.png

PD Pro Series

nVent RAYCHEM PD Pro is an energy efficient control unit for medium-sized snow melting and gutter de-icing applications that do not require a control panel. Operating at 100-277 VAC, it can be used to control a single heat tracing circuit or switch multiple circuits through a contactor. It interfaces with up to two sensors. Also available with integral 30 mA ground fault protection.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Depth 4 in
IP Rating 4X
Height 5.5 in
Width 8.125 in
Current Rating 30 A
Supply Voltage 100 – 277 V
Depth 102 mm
Height 140 mm
Width 207 mm
Material Polycarbonate
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing