XTV Self-Regulating Heating Cable
XTV Self-Regulating Heating Cable
nVent RAYCHEM XTV self-regulating trace heating cables are mainly used for freeze protection of pipes and vessels that require steam cleaning and process temperature maintenance, up to 250 °F/121 °C. They withstand intermittent exposure to 482 °F/250 °C. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Simplified design in hazardous area: T2 and T3-T6 based on systems approach
- Longer circuit lengths due to larger cross section conductors
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Max Maintain or Continuous Exposure Temperature, Power On | 121 °C |
Max Maintain or Continuous Exposure Temperature, Power On | 250 °F |
Max Intermittent Exposure Temperature, Power On/Off | 250 °C |
Max Intermittent Exposure Temperature, Power On/Off | 482 °F |
Max Cumulative Hours for Intermittent Exposure | 1000 h |
Ground Path Type | Braid |
Area Classification | Non-Hazardous; Hazardous |
Outer Jacket Material | High Temperature Fluoropolymer |
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.