Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Can operate as a standard WIFI thermostat or be integrated in a group of thermostats and fully controlled by the nVent Smart app.
- With Modbus RS485 port for remote monitoring connectivity, configuration, and ease of integration in a Building Management System (BMS).
- Intuitive set-up and programming of the unit
- Pipe temperature monitoring with high temperature alarm
- In-wall mounted
- 5 operating modes, comfort mode,manual mode, timer mode, anti-icing mode, DIY mode, off mode
Specifications
Specifications
- Mounting
- Wall
- Supply Voltage
- 100 – 250 V
- Max Contact Load
- 16 A
- Controller Temperature Setting
- 37 – 65 °C
- Controller Temperature Setting
- 99 – 149 °F
- Sensor Type
- NTC
- Pipe Sensor
- Yes
- Power Consumption, Standby
- 3 W
- IP Rating
- IP20
- Communications Protocol
- Wifi; Modbus RTU
- Height
- 87 mm
- Height
- 3.4 in
- Depth
- 43.1 mm
- Depth
- 1.7 in
- Length
- 87 mm
- Length
- 3.4 in
3000-8408 | Elexant 510c |