FHT Constant Wattage Parallel Heating Cable
FHT Constant Wattage Parallel Heating Cable
nVent RAYCHEM FHT constant wattage parallel trace heating cables provide freeze protection and process temperature maintenance, up to 230 °C. They can withstand routine steam purges and intermittent exposure to 260 °C, available in 230 and 400 V and approved for use in hazardous areas. The fluoropolymer outer jacket (-CT) provides high chemical resistance against aggressive organics and corrosives.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Fast installation: round geometry, cut-to-length, meter markings, user-friendly connection kits
- Safe and efficient in operation, energy saving technology
- Extended circuit lengths, available in 230 V and 400 V versions
- Reliable during long life: 10 year extended product warranty available, maintenance free
Specifications
Outer Diameter | 0.3 in |
Min Clearance | 0.97 in |
Min Bending Radius | 0.98 in |
Outer Diameter | 7.5 mm |
Min Bending Radius | 25 mm |
Min Clearance | 50 mm |
Max Continuous Exposure Temperature, Power Off | 260 °C |
Max Continuous Exposure Temperature, Power Off | 500 °F |
Min Installation Temperature | -76 °F |
Min Installation Temperature | -60 °C |
Ground Path Type | Braid |
Area Classification | Hazardous |
Outer Jacket Material | PFA |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.