Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install
Specifications
Specifications
- Material
- 304 Stainless Steel
- Height
- 19 mm
- Height
- 0.74 in
- Length
- 54.5 mm
- Length
- 2.14 in
- Width
- 34 mm
- Width
- 1.33 in
- Weight
- 0.07 kg
- Weight
- 0.154 lb