Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Foil wrap /drain-wire construction and modified polyolefin jackets provide a highly flexible cable
- The unique construction allows stripping the jackets in no time, for fast connection
- 100% electrical earth path coverage for ultimate safety
- Reliable long life performance with a 10 year product warranty available
Specifications
Specifications
- Supply Voltage
- 0 – 230 V
- Outer Jacket Material
- Polyolefin
- Ground Path Type
- Foil and Drainwire
- Area Classification
- Non-Hazardous
- Conductor Material
- Nickel-Plated Copper
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Max Circuit Length
|
Max Circuit Length
|
Nominal Width
|
Nominal Width
|
Nominal Thickness
|
Nominal Thickness
|
---|---|---|---|---|---|---|---|---|
P000002271 | 3BSA2-DR | 10 W/m | 492 ft | 150 m | 13.7 mm | 0.53 in | 6.2 mm | 0.24 in |
P000002272 | 7BSA2-DR | 23 W/m | 393 ft | 120 m | 13.7 mm | 0.53 in | 6.2 mm | 0.24 in |