Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install, using proprietary spring clips and fiberglass channel attachments: pre-terminated with cold leads attached for easy field connections
- Energy efficient design for each rail type and set of operating conditions
- High power output, for demanding weather conditions
- Thermally conductive rugged over jacket, to ensure good heat transfer to the rail (reduces potential for in-service damage)
- Long circuit lengths up to 550 ft, with cut-to-length design for field modifications
- Reliable during long life: 10 year product warranty available
Specifications
Specifications
- Nominal Voltage
- 480 V
- Cable Type
- Self-Regulating
- Conductor Size
- 12 AWG
Catalog Number
|
Item Name
|
Heating Capacity
|
Heating Capacity
|
Outer Jacket Material
|
---|---|---|---|---|
P000000208 | CRH-480-V-30 | 98.4 W/m | 30 W/ft | Fluoropolymer |
P000000209 | CRH-480-V-40 | 131 W/m | 40 W/ft | Fluoropolymer |
Catalog Number
|
Item Name
|
Outer Jacket Material
|
---|---|---|
666375-000 | CRH-600-C | Polyethylene |
562591-000 | CRH-600-Q | Fluoropolymer |
Specifications
- Nominal Voltage
- 600 V
- Cable Type
- Self-Regulating
- Conductor Size
- 16 AWG
Specifications
- Nominal Voltage
- 600 V
- Cable Type
- Self-Regulating
- Conductor Size
- 12 AWG
Catalog Number
|
Item Name
|
Heating Capacity
|
Heating Capacity
|
Outer Jacket Material
|
---|---|---|---|---|
P000000198 | CRH-600-V-30 | 98.4 W/m | 30 W/ft | Fluoropolymer |
P000001107 | CRH-600-V-30-B | 98.4 W/m | 30 W/ft | Fluoropolymer |
P000000199 | CRH-600-V-40 | 131 W/m | 40 W/ft | Fluoropolymer |
P000001109 | CRH-600-V-40-B | 131 W/m | 40 W/ft | Fluoropolymer |
Specifications
- Nominal Voltage
- 650 V
- Cable Type
- Self-Regulating
- Conductor Size
- 12 AWG
Catalog Number
|
Item Name
|
Heating Capacity
|
Heating Capacity
|
Outer Jacket Material
|
---|---|---|---|---|
P000000197 | CRH-650-V-30 | 98.4 W/m | 30 W/ft | Fluoropolymer |
P000000207 | CRH-650-V-40 | 131 W/m | 40 W/ft | Fluoropolymer |
Catalog Number
|
Item Name
|
Outer Jacket Material
|
---|---|---|
874091-000 | CRH-750-C | Polyethylene |
692179-000 | CRH-750-Q | Fluoropolymer |
P000000398 | CRH-750-S-C | Fluoropolymer |
Specifications
- Nominal Voltage
- 750 V
- Cable Type
- Self-Regulating
- Conductor Size
- 16 AWG
Specifications
- Nominal Voltage
- 750 V
- Cable Type
- Self-Regulating
- Conductor Size
- 12 AWG
Catalog Number
|
Item Name
|
Heating Capacity
|
Heating Capacity
|
Outer Jacket Material
|
---|---|---|---|---|
P000000170 | CRH-750-V-30 | 98.4 W/m | 30 W/ft | Fluoropolymer |
P000001194 | CRH-750-V-30-B | 98.4 W/m | 30 W/ft | Fluoropolymer |
P000000196 | CRH-750-V-40 | 131 W/m | 40 W/ft | Fluoropolymer |