Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design: variable power output dependent upon cable spacing, up to 300 W/m², variety of sizes available to meet project requirements
- Easy to install: pre-terminated, excellent for irregular shaped areas, can be fixed to an existing reinforcement bar
- Extremely robust and resistant to installation damage, even under hot-poured asphalt followed by mechanical high pressure roller
- Safe and efficient in operation through advanced energy saving controls
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Heating Cable Technology
- Constant Wattage
- Supply Voltage
- 220 – 240 V
- Nominal Power Output @ 230V
- 50 W/m
- Outer Jacket Material
- HDPE
- Color
- Red
- Outer Diameter
- 6 mm
- Outer Diameter
- 0.24 in
- Ground Path Type
- Sheath
- Min Installation Temperature
- -20 °C
- Min Installation Temperature
- -4 °F
- Conductor Material
- Copper
- Conductor Quantity
- 1
- Max Continuous Exposure Temperature, Power Off
- 90 °C
- Max Continuous Exposure Temperature, Power Off
- 194 °F
- Max Intermittent Exposure Temperature, Power Off
- 250 °C
- Max Intermittent Exposure Temperature, Power Off
- 482 °F
- Cold Lead Length
- 3 m
- Cold Lead Length
- 9.84 ft
Catalog Number
|
Item Name
|
Power
|
Length
|
Length
|
---|---|---|---|---|
075548-000 | EM-MI-PACK-26M | 1270 W | 26 m | 85 ft |
772132-000 | EM-MI-PACK-36M | 1835 W | 36 m | 118 ft |
625519-000 | EM-MI-PACK-48M | 2450 W | 48 m | 157 ft |
375228-000 | EM-MI-PACK-60M | 2800 W | 60 m | 197 ft |
686868-000 | EM-MI-PACK-70M | 3435 W | 70 m | 230 ft |
268364-000 | EM-MI-PACK-88M | 4290 W | 88 m | 289 ft |
The heating cable should be installed on a stable subsurface. In suspended structures the substratum may consist of finished slabs, pre-stressed concrete or a suspended structure with poured concrete. The heating cables can be laid on all sub-surfaces including reinforcement grids/bars. In the case of poured concrete, it should be ensured that the surface is smooth and all sharp objects are removed. Ramps on a solid substratum do not require any additional thermal insulation. Appropriate preparations should be made for installing the temperature and moisture sensor.