Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install and operate
- Energy saving, circuits energized only when cold weather and moisture are detected
- Reliable during long life: 6 year product warranty available, maintenance free
Specifications
Specifications
- Voltage Rating
- 230 V
- Rated Frequency
- ≥ 50 Hz
- Adjustment Range, Frost Protection
- −3 to 6 °C
- Adjustment Range, Frost Protection
- 27 – 43 °F
- Nominal Switching Current @ 250V, Potential Free
- 1 A
- Sensor Type
- PTC
- Moisture Sensor
- Yes
- Ambient Sensor
- Yes
- Power Consumption, Standby
- 4 W
- IP Rating
- IP20
- Height
- 90 mm
- Width
- 110 mm
- Depth
- 58 mm
- Depth
- 2.28 in
- Shortest Temperature Phase
- 1 min
449554-000 | EMDR-10 |