Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install and operate
- Temperature set by digital rotary switches inside the enclosure
- PT100 sensor supplied with 2m cable
- Available with earth plate
- Alarm relay optional
Specifications
Specifications
- Thermostat Type
- Electronic Thermostat
- Material
- Glass Fiber Reinforced Polymer
- IP Rating
- IP66
- Controller Temperature Setting
- 0 – 49 °C
- Controller Temperature Setting
- −40 to 120 °F
Catalog Number
|
Item Name
|
Max Measuring Range
|
Max Measuring Range
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Earth Plate Included
|
Alarm Relay
|
---|---|---|---|---|---|---|---|---|---|---|---|
1244-022311 | ETS-05-A2-E | 260 °C | 500 °F | 90 mm | 3.54 in | 120 mm | 4.72 in | 120 mm | 4.72 in | No | No |
1244-022663 | ETS-05-A2-E-A | 260 °C | 500 °F | 150 mm | 5.9 in | 120 mm | 4.72 in | 120 mm | 4.72 in | No | Yes |
Specifications
- Thermostat Type
- Electronic Thermostat
- Material
- Glass Fiber Reinforced Polymer
- IP Rating
- IP66
- Controller Temperature Setting
- 0 – 199 °C
- Controller Temperature Setting
- −40 to 390 °F
Catalog Number
|
Item Name
|
Max Measuring Range
|
Max Measuring Range
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Earth Plate Included
|
Alarm Relay
|
---|---|---|---|---|---|---|---|---|---|---|---|
1244-014367 | ETS-05-L2-E | 260 °C | 500 °F | 90 mm | 3.54 in | 120 mm | 4.72 in | 120 mm | 4.72 in | No | No |
1244-017508 | ETS-05-L2-EP | 260 °C | 500 °F | 90 mm | 3.54 in | 120 mm | 4.72 in | 120 mm | 4.72 in | Yes | No |
1244-022669 | ETS-05-L2-EP-A | 260 °C | 500 °F | 150 mm | 5.9 in | 120 mm | 4.72 in | 120 mm | 4.72 in | Yes | Yes |
Specifications
- Thermostat Type
- Electronic Thermostat
- Material
- Glass Fiber Reinforced Polymer
- IP Rating
- IP66
- Controller Temperature Setting
- 0 – 499 °C
- Controller Temperature Setting
- −40 to 930 °F
Catalog Number
|
Item Name
|
Max Measuring Range
|
Max Measuring Range
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Earth Plate Included
|
Alarm Relay
|
---|---|---|---|---|---|---|---|---|---|---|---|
1244-014368 | ETS-05-H2-E | 585 °C | 1085 °F | 90 mm | 3.54 in | 120 mm | 4.72 in | 120 mm | 4.72 in | No | No |
1244-017509 | ETS-05-H2-EP | 585 °C | 1085 °F | 90 mm | 3.54 in | 120 mm | 4.72 in | 120 mm | 4.72 in | Yes | No |
1244-022670 | ETS-05-H2-EP-A | 585 °C | 1085 °F | 150 mm | 5.9 in | 120 mm | 4.72 in | 120 mm | 4.72 in | Yes | Yes |
1244-022680 | ETS-05-H2R-EP-A | 585 °C | 1085 °F | 150 mm | 5.9 in | 120 mm | 4.72 in | 120 mm | 4.72 in | Yes | Yes |