Heating Cables Filter By Clear Filters Filter By Clear Filters Market Commercial (1) (-) Industrial (15) Application Floor Heating (1) Flow Maintenance (2) Frost Heave Prevention (7) Long Pipeline Heating (8) (-) Offshore/Maritime Winterization (15) Pipe Freeze Protection (19) Process Temperature Maintenance (19) Surface Snow Melting (4) Tank Heating (14) Subcategories Power-Limiting Parallel Constant Wattage Series Polymer Insulated Series Mineral Insulated Products | 15 results For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas. BTV Self-Regulating Heating Cable Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations BSA Self-Regulating Heating Cable For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas. QTVR Self-Regulating Heating Cable For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas. XTV Self-Regulating Heating Cable For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas. KTV Self-Regulating Heating Cable The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas. VPL Power-Limiting Heating Cable XPI for long line applications, freeze protection and high process temperature maintenance (260 ⁰C, 4 J impact resistance). Suitable for hazardous areas. XPI Series Heating Cable, High Temperature, 4 J Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas. MI Series Alloy 825 XMI-A HAx Heating Cable For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas. MI Series SS321 HSQ Heating Cable For freeze protection and process temperature maintenance . High power outputs (to 70 W/m) and exposure temperatures (to 400 °C). Suitable for hazardous areas. MI Series CuNi HDC/HDF Heating Cable For freeze protection and process temperature maintenance up to 150 °C. Suitable for hazardous areas. FMT Constant Wattage Parallel Heating Cable For freeze protection and process temperature maintenance up to 230 °C. Suitable for hazardous areas. FHT Constant Wattage Parallel Heating Cable For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas. MI Series Inconel 600 HIQ Heating Cable For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C. MI Series Bare Copper Heating Cable XPI-S for long line applications, freeze protection and high process temperature maintenance (to 260 ⁰C, with 7 J impact resistance). Suitable for hazardous areas. XPI-S Series Heating Cable, High Temperature, 7 J