Heating Cables Filter By Clear Filters Filter By Clear Filters Market Commercial (8) (-) Industrial (21) (-) Residential (5) Application Floor Heating (1) Flow Maintenance (2) Frost Heave Prevention (7) Hot Water Temperature Maintenance (1) Long Pipeline Heating (8) Offshore/Maritime Winterization (15) Pipe Freeze Protection (21) Process Temperature Maintenance (19) Roof and Gutter Deicing (2) Surface Snow Melting (5) Tank Heating (14) Subcategories Power-Limiting Parallel Constant Wattage Series Polymer Insulated Series Mineral Insulated Skin-Effect Tracing Wire Products | 26 results For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas. BTV Self-Regulating Heating Cable Self-regulating trace heating cables for pipe freeze protection or process temperature maintenance up to 65°C, in safe area industrial locations BSA Self-Regulating Heating Cable For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas. QTVR Self-Regulating Heating Cable For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas. XTV Self-Regulating Heating Cable For roof and gutter de-icing, self regulating heating cable. IceStop Self-Regulating Heating Cable For instant hot water without the need for recirculation. HWAT Self-Regulating Heating Cable For pipe freeze protection, with heat shrinkable components. ETL Self-Regulating Heating Cable For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable. ElectroMelt Self-Regulating Heating Cable For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas. KTV Self-Regulating Heating Cable Freeze protection and high continuous operation temperature up to 400°F/205°C. Maximum exposure 500°F/260°C. Safe and hazardous area. HTV Self-Regulating Heating Cable The preferred technology for process temperature maintenance applications requiring high power output at elevated temperatures and with steam-cleaning requirement. Suitable for hazardous areas. VPL Power-Limiting Heating Cable XPI for long line applications, freeze protection and high process temperature maintenance (260 ⁰C, 4 J impact resistance). Suitable for hazardous areas. XPI Series Heating Cable, High Temperature, 4 J Alloy 825 sheath for superior corrosion resistance in freeze protection and process temperature maintenance requiring high power output and exposure temperatures. Suitable for hazardous areas. MI Series Alloy 825 XMI-A HAx Heating Cable For pipe freeze protection and roof and gutter de-icing, with heat shrinkable components. FroStop Self-Regulating Heating Cable For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas. MI Series SS321 HSQ Heating Cable Pagination < Previous page ‹ Previous Current page 1 Page 2 > Next page Next ›