Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- High power retention (HPR) heating core
- Power retention: At least 95% after 10 years
- Design life: 30 years or more depending on application
- Simplified design in hazardous area: T3 and T2
- Longer circuit lengths due to larger cross section conductors
- Fast installation: cut-to-length, multiple overlaps allowed, meter markings, user-friendly connections kits
- Safe and efficient in operation: no overheating, uniform pipe temperatures, energy saving technology
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Supply Voltage
- 190 – 277 V
- Area Classification
- Non-Hazardous; Hazardous
- Outer Jacket Material
- High Temperature Fluoropolymer
- Ground Path Type
- Braid
- Max Maintain or Continuous Exposure Temperature, Power On
- 205 °C
- Max Maintain or Continuous Exposure Temperature, Power On
- 400 °F
- Max Intermittent Exposure Temperature, Power On/Off
- 260 °C
- Max Intermittent Exposure Temperature, Power On/Off
- 500 °F
- Max Cumulative Hours for Intermittent Exposure
- 2000 h
Catalog Number
|
Item Name
|
Nominal Power Output @ 10°C, 230V
|
Nominal Power Output @ 50°F, 240V
|
---|---|---|---|
P000004322 | 10HTV2-CT | 32 W/m | 10 W/ft |
P000004323 | 12HTV2-CT | 38 W/m | 12 W/ft |
P000004324 | 15HTV2-CT | 48 W/m | 15 W/ft |
P000004325 | 20HTV2-CT | 64 W/m | 20 W/ft |
P000004319 | 3HTV2-CT | 9 W/m | 3 W/ft |
P000004320 | 5HTV2-CT | 16 W/m | 5 W/ft |
P000004321 | 8HTV2-CT | 25 W/m | 8 W/ft |