Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to install
- Maintenance free
- Reliable during long life: 10 year extended product warranty available
Specifications
Specifications
- Material
- 304 Stainless Steel
- Width
- 25.4 mm
- Width
- 1 in
- Length
- 298.45 mm
- Length
- 11.75 in
- Thickness
- 1.524 mm
- Thickness
- 0.06 in
912791-000 | GM-RAKE |