Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple to design
- Easy to install: cut to length, meter marks, simple fast RayClic connections
- Safe and efficient in operation: no overheating, even when crossed, advanced energy saving controls
- Reliable during long life: 10 year extended product warranty available, maintenance free
- GM-2XT for bitumen roofs
Specifications
Specifications
- Supply Voltage
- 208 – 240 V
- Color
- Black
- Nominal Width
- 14 mm
- Nominal Width
- 0.54 in
- Nominal Thickness
- 6 mm
- Nominal Thickness
- 0.24 in
- Ground Path Type
- Braid
- Min Installation Temperature
- -18 °C
- Min Installation Temperature
- Min Installation Temperature imperial °F
- Conductor Material
- Nickel-Plated Copper
- Nominal Cable Weight
- 130 g/m
- Nominal Cable Weight
- 92 lb/ft
Catalog Number
|
Item Name
|
Nominal Power Output, In Air @ 0°C, 230V
|
Nominal Power Output, In Ice Water @ 0°C, 230V
|
Nominal Power Output, In Air @ 32°F, 240V
|
Nominal Power Output, In Ice Water @ 32°F, 240V
|
Outer Jacket Material
|
---|---|---|---|---|---|---|
092961-000 | GM-2XT | 18 W/m | 36 W/m | 6 W/ft | 12 W/ft | Fluoropolymer |
446105-000 | GM-2X | 18 W/m | 36 W/m | 6 W/ft | 12 W/ft | Modified Polyolefin |