Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Simple and fast to install and test
- Cold-applied: no heat gun or hot work permit required, re-enterable
- High performance: resistant to impact, high temperature, chemicals and UV
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Specifications
- Connection Type
- Cold Applied
- Voltage Rating for FM, CSA
- 277 V
- Voltage Rating for PTB
- 254 V
- Max Exposure Temperature
- 215 °C
- Max Exposure Temperature
- 420 °F
Catalog Number
|
Item Name
|
Model
|
Below Insulation
|
---|---|---|---|
979099-000 | E-150 | Heating Cable End Piece | Yes |