Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Reliable during long life: 10 year product warranty available, robust and rugged construction, proven in harsh climates extends life expectancy
- Reduced total installed cost
- Dual conductor versions particularly suited to small pipes and instrument tubing
- Reduced power supply costs: lower start up currents compared with other technologies
- Simple controls: current monitoring on series resistance provides instant visibility on critical circuits
- Fast track / expedite service for configured heating units for eligible designs
- Excellent corrosion resistance to a wide range of organic acids, alkalis and chloride stress-corrosion cracking
Specifications
Specifications
- Supply Voltage
- 0 – 300 V
- Max Power Output
- 200 W/m
- Max Power Output
- 61 W/ft
- Max Continuous Exposure Temperature, Power Off
- 650 °C
- Max Continuous Exposure Temperature, Power Off
- 1200 °F
- Insulation Material
- Magnesium Oxide
- Sheath Material
- Alloy 825
- Ground Path Type
- Sheath
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -76 °F
- Conductor Material
- Various Alloys and Copper
- Conductor Quantity
- 2
Catalog Number
|
Item Name
|
Nominal Resistance @ 20°C
|
Nominal Resistance @ 68°F
|
Outer Diameter
|
Outer Diameter
|
---|---|---|---|---|---|
32SA2318 | HAA2M10.4K | 10400 Ω/km | 3.18 Ω/ft | 4.4 mm | 0.174 in |
32SC4324 | HAC2M105 | 105 Ω/km | 0.0324 Ω/ft | 4.7 mm | 0.184 in |
32SQ3374 | HAQ2M1240 | 1240 Ω/km | 0.374 Ω/ft | 4.6 mm | 0.183 in |
32SA2400 | HAA2M13.2K | 13200 Ω/km | 4 Ω/ft | 3.7 mm | 0.146 in |
32SP4458 | HAP2M150 | 150 Ω/km | 0.0458 Ω/ft | 4.8 mm | 0.188 in |
32SQ3472 | HAQ2M1560 | 1560 Ω/km | 0.472 Ω/ft | 4.5 mm | 0.177 in |
32SP4583 | HAP2M190 | 190 Ω/km | 0.0583 Ω/ft | 4.5 mm | 0.178 in |
32SA2600 | HAA2M19.7K | 19700 Ω/km | 6 Ω/ft | 4.1 mm | 0.16 in |
32SB3700 | HAB2M2300 | 2300 Ω/km | 0.7 Ω/ft | 4.3 mm | 0.17 in |
32SP4734 | HAP2M240 | 240 Ω/km | 0.0734 Ω/ft | 4.4 mm | 0.174 in |
32SF2750 | HAF2M24.5K | 24500 Ω/km | 7.5 Ω/ft | 4 mm | 0.157 in |
32SF2900 | HAF2M29.5K | 29500 Ω/km | 9 Ω/ft | 4.1 mm | 0.16 in |
32SB3914 | HAB2M3000 | 3000 Ω/km | 0.914 Ω/ft | 4.1 mm | 0.162 in |
32SQ3100 | HAQ2M330 | 330 Ω/km | 0.1 Ω/ft | 4.7 mm | 0.185 in |
32SF1110 | HAF2M36K | 36000 Ω/km | 11 Ω/ft | 4 mm | 0.156 in |
32SB2114 | HAB2M3750 | 3750 Ω/km | 1.14 Ω/ft | 4.4 mm | 0.174 in |
32SQ3150 | HAQ2M495 | 495 Ω/km | 0.15 Ω/ft | 4.3 mm | 0.168 in |
32SA2170 | HAA2M5600 | 5600 Ω/km | 1.7 Ω/ft | 4.2 mm | 0.167 in |
32SF1180 | HAF2M59K | 59000 Ω/km | 18 Ω/ft | 4.4 mm | 0.174 in |
32SQ3200 | HAQ2M660 | 660 Ω/km | 0.2 Ω/ft | 4.1 mm | 0.161 in |
32SA2200 | HAA2M6600 | 6600 Ω/km | 2 Ω/ft | 4.3 mm | 0.169 in |
32SA2275 | HAA2M9000 | 9000 Ω/km | 2.75 Ω/ft | 3.9 mm | 0.153 in |
32SQ3293 | HAQ2M965 | 965 Ω/km | 0.293 Ω/ft | 4.5 mm | 0.179 in |
Specifications
- Supply Voltage
- 0 – 600 V
- Max Power Output
- 270 W/m
- Max Power Output
- 61 W/ft
- Max Continuous Exposure Temperature, Power Off
- 650 °C
- Max Continuous Exposure Temperature, Power Off
- 1200 °F
- Insulation Material
- Magnesium Oxide
- Sheath Material
- Alloy 825
- Ground Path Type
- Sheath
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -76 °F
- Conductor Material
- Various Alloys and Copper
- Conductor Quantity
- 2
Catalog Number
|
Item Name
|
Nominal Resistance @ 20°C
|
Nominal Resistance @ 68°F
|
Outer Diameter
|
Outer Diameter
|
---|---|---|---|---|---|
62SC5324 | HAC2N10.5 | 10.5 Ω/km | 0.00324 Ω/ft | 10.2 mm | 0.402 in |
62SQ3374 | HAQ2N1240 | 1240 Ω/km | 0.374 Ω/ft | 5.5 mm | 0.215 in |
62SP4402 | HAP2N130 | 130 Ω/km | 0.0402 Ω/ft | 7 mm | 0.277 in |
62SA2414 | HAA2N13.6K | 13600 Ω/km | 4.14 Ω/ft | 6.1 mm | 0.24 in |
62ST3505 | HAT2N1670 | 1760 Ω/km | 0.51 Ω/ft | 5.5 mm | 0.22 in |
62SQ3505 | HAQ2N1670 | 1670 Ω/km | 0.505 Ω/ft | 5.5 mm | 0.215 in |
62SC5516 | HAC2N17 | 17 Ω/km | 0.00516 Ω/ft | 9.2 mm | 0.364 in |
62SP4561 | HAP2N185 | 185 Ω/km | 0.0561 Ω/ft | 6.7 mm | 0.263 in |
62SF2600 | HAF2N19.7K | 19700 Ω/km | 6 Ω/ft | 5.8 mm | 0.23 in |
62SB3700 | HAB2N2300 | 2300 Ω/km | 0.7 Ω/ft | 6.7 mm | 0.265 in |
62SF2750 | HAF2N24.5K | 24500 Ω/km | 7.5 Ω/ft | 5.2 mm | 0.205 in |
62SP4775 | HAP2N255 | 255 Ω/km | 0.0775 Ω/ft | 6.4 mm | 0.25 in |
62SC5818 | HAC2N27 | 27 Ω/km | 0.00818 Ω/ft | 8.4 mm | 0.331 in |
62SF2900 | HAF2N29.5K | 29500 Ω/km | 9 Ω/ft | 4.9 mm | 0.194 in |
62SB3914 | HAB2N3000 | 3000 Ω/km | 0.914 Ω/ft | 5.9 mm | 0.232 in |
62SQ3100 | HAQ2N330 | 330 Ω/km | 0.1 Ω/ft | 6.5 mm | 0.257 in |
62SF1110 | HAF2N36K | 36000 Ω/km | 11 Ω/ft | 4.9 mm | 0.194 in |
62ST2115 | HAT2N3750 | 3750 Ω/km | 1.15 Ω/ft | 5.5 mm | 0.215 in |
62SC5128 | HAC2N4.3 | 4.3 Ω/km | 0.00128 Ω/ft | 13.8 mm | 0.543 in |
62SC4130 | HAC2N43 | 43 Ω/km | 0.013 Ω/ft | 7.7 mm | 0.304 in |
62SQ3150 | HAQ2N495 | 495 Ω/km | 0.15 Ω/ft | 5.8 mm | 0.227 in |
62SA2170 | HAA2N5600 | 5600 Ω/km | 1.7 Ω/ft | 6.1 mm | 0.24 in |
62SC5204 | HAC2N6.6 | 6.6 Ω/km | 0.00204 Ω/ft | 12.6 mm | 0.496 in |
62SC4200 | HAC2N66 | 66 Ω/km | 0.02 Ω/ft | 7.2 mm | 0.285 in |
62SQ3200 | HAQ2N660 | 660 Ω/km | 0.2 Ω/ft | 5.8 mm | 0.227 in |
62SF2200 | HAF2N6600 | 6600 Ω/km | 2 Ω/ft | 6.2 mm | 0.245 in |
62SA2275 | HAA2N9000 | 9000 Ω/km | 2.75 Ω/ft | 5.7 mm | 0.225 in |
62SP4281 | HAP2N92 | 92 Ω/km | 0.0281 Ω/ft | 7.4 mm | 0.292 in |
62SQ3286 | HAQ2N940 | 940 Ω/km | 0.286 Ω/ft | 5.6 mm | 0.222 in |
Specifications
- Supply Voltage
- 0 – 600 V
- Max Power Output
- 200 W/m
- Max Power Output
- 61 W/ft
- Max Continuous Exposure Temperature, Power Off
- 650 °C
- Max Continuous Exposure Temperature, Power Off
- 1200 °F
- Insulation Material
- Magnesium Oxide
- Sheath Material
- Alloy 825
- Ground Path Type
- Sheath
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -60 °C
- Min Installation Temperature
- -76 °F
- Conductor Material
- Various Alloys and Copper
- Conductor Quantity
- 1
Catalog Number
|
Item Name
|
Nominal Resistance @ 20°C
|
Nominal Resistance @ 68°F
|
Outer Diameter
|
Outer Diameter
|
---|---|---|---|---|---|
61SP4366 | HAP1N120 | 120 Ω/km | 0.0366 Ω/ft | 4.4 mm | 0.173 in |
61SC5409 | HAC1N13.5 | 13.5 Ω/km | 0.00409 Ω/ft | 4.9 mm | 0.191 in |
61SP4467 | 155 Ω/km | 0.0467 Ω/ft | 4.3 mm | 0.17 in | |
61SA3500 | HAA1N1640 | 1640 Ω/km | 0.5 Ω/ft | 4.3 mm | 0.17 in |
61SQ4581 | HAQ1N190 | 190 Ω/km | 0.0581 Ω/ft | 4.4 mm | 0.172 in |
61SC6640 | HAC1N2 | 2 Ω/km | 0.00064 Ω/ft | 8.1 mm | 0.319 in |
61SC5651 | HAC1N21.3 | 21.3 Ω/km | 0.00651 Ω/ft | 4.7 mm | 0.187 in |
61SA3700 | HAA1N2300 | 2300 Ω/km | 0.7 Ω/ft | 4.1 mm | 0.16 in |
61SQ4732 | HAQ1N240 | 240 Ω/km | 0.0732 Ω/ft | 4.3 mm | 0.17 in |
61SA3850 | HAA1N2800 | 2800 Ω/km | 0.85 Ω/ft | 4.3 mm | 0.17 in |
61SC5102 | HAC1N3.3 | 3.3 Ω/km | 0.00102 Ω/ft | 6.4 mm | 0.253 in |
61SA2100 | HAA1N3300 | 3300 Ω/km | 1 Ω/ft | 4.1 mm | 0.16 in |
61SP4113 | HAP1N37 | 37 Ω/km | 0.0113 Ω/ft | 4.7 mm | 0.186 in |
61SQ3118 | HAQ1N390 | 390 Ω/km | 0.118 Ω/ft | 4.4 mm | 0.175 in |
61SA2130 | HAA1N4300 | 4300 Ω/km | 1.3 Ω/ft | 4.1 mm | 0.16 in |
61SP4145 | HAP1N48 | 48 Ω/km | 0.0145 Ω/ft | 4.3 mm | 0.17 in |
61SC5162 | HAC1N5.3 | 5.3 Ω/km | 0.00162 Ω/ft | 6.8 mm | 0.268 in |
61SB3150 | HAB1N500 | 500 Ω/km | 0.15 Ω/ft | 4.3 mm | 0.17 in |
61SA2160 | HAA1N5250 | 5250 Ω/km | 1.6 Ω/ft | 4.1 mm | 0.163 in |
61SP4183 | HAP1N60 | 60 Ω/km | 0.0183 Ω/ft | 4.3 mm | 0.17 in |
61SA2200 | HAA1N6565 | 6565 Ω/km | 2 Ω/ft | 4.3 mm | 0.17 in |
61SB3200 | HAB1N660 | 600 Ω/km | 0.2 Ω/ft | 4.6 mm | 0.18 in |
61SP4231 | HAP1N76 | 76 Ω/km | 0.0231 Ω/ft | 4.4 mm | 0.174 in |
61SC5258 | HAC1N8.5 | 8.5 Ω/km | 0.00258 Ω/ft | 5.5 mm | 0.215 in |
61ST3280 | HAT1N920 | 920 Ω/km | 0.28 Ω/ft | 4.3 mm | 0.17 in |
61SP4290 | HAP1N95 | 95 Ω/km | 0.029 Ω/ft | 4.5 mm | 0.177 in |