Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Long circuit lengths possible enabling cost effective heating of large areas
- Reduced power supply costs (lower start up currents compared with other technologies)
- Three phase designs solutions allowing optimization of layouts
- Red LSZH jacket aids visibility while pouring concrete or asphalt
- Rugged cable construction
- Reliable during long life, 10 year product warranty available (robust and rugged construction, proven in harsh climates extends life expectancy)
Specifications
Specifications
- Supply Voltage
- 0 – 300 V
- Max Power Output
- 115 W/m
- Max Power Output
- 35 W/ft
- Max Continuous Exposure Temperature, Power Off
- 90 °C
- Max Continuous Exposure Temperature, Power Off
- 194 °F
- Insulation Material
- Magnesium Oxide
- Sheath Material
- Copper
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -30 °C
- Min Installation Temperature
- -22 °F
- Conductor Quantity
- 1
Catalog Number
|
Conductor Material
|
Nominal Resistance @ 20°C
|
Nominal Resistance @ 68°F
|
Outer Diameter
|
Outer Diameter
|
---|---|---|---|---|---|
HCHR1L1250-RD | Copper Alloy | 1250 Ω/km | 0.037 Ω/ft | 5.1 mm | 0.2 in |
HCHR1L2000-RD | Copper Alloy | 2000 Ω/km | 0.036 Ω/ft | 5.1 mm | 0.2 in |
Specifications
- Supply Voltage
- 0 – 500 V
- Max Power Output
- 115 W/m
- Max Power Output
- 35 W/ft
- Max Continuous Exposure Temperature, Power Off
- 90 °C
- Max Continuous Exposure Temperature, Power Off
- 194 °F
- Insulation Material
- Magnesium Oxide
- Sheath Material
- Copper
- Area Classification
- Non-Hazardous; Hazardous
- Min Installation Temperature
- -30 °C
- Min Installation Temperature
- -22 °F
- Conductor Quantity
- 1
Catalog Number
|
Conductor Material
|
Nominal Resistance @ 20°C
|
Nominal Resistance @ 68°F
|
Outer Diameter
|
Outer Diameter
|
---|---|---|---|---|---|
HCHR1M100-RD | Copper Alloy | 100 Ω/km | 0.105 Ω/ft | 7.5 mm | 0.295 in |
HCCR1M11-RD | Copper | 11 Ω/km | 0.092 Ω/ft | 7.2 mm | 0.283 in |
HCHR1M140-RD | Copper Alloy | 140 Ω/km | 0.092 Ω/ft | 7.2 mm | 0.283 in |
HCHR1M1600-RD | Copper Alloy | 1600 Ω/km | 0.049 Ω/ft | 5.68 mm | 0.223 in |
HCCR1M17-RD | Copper | 17 Ω/km | 0.081 Ω/ft | 6.9 mm | 0.271 in |
HCHR1M220-RD | Copper Alloy | 220 Ω/km | 0.067 Ω/ft | 6.8 mm | 0.268 in |
HCCR1M25-RD | Copper | 25 Ω/km | 0.057 Ω/ft | 6 mm | 0.236 in |
HCHR1M315-RD | Copper Alloy | 315 Ω/km | 0.096 Ω/ft | 6.6 mm | 0.26 in |
HCCR1M4-RD | Copper | 4 Ω/km | 0.135 Ω/ft | 8.2 mm | 0.322 in |
HCCR1M40-RD | Copper | 40 Ω/km | 0.0122 Ω/ft | 5.7 mm | 0.224 in |
HCCR1M7-RD | Copper | 7 Ω/km | 0.103 Ω/ft | 7.6 mm | 0.299 in |
HCHR1M630-RD | Copper Alloy | 630 Ω/km | 0.063 Ω/ft | 6.3 mm | 0.248 in |
HCHR1M800-RD | Copper Alloy | 800 Ω/km | 0.244 Ω/ft | 5.8 mm | 0.228 in |